IESNA:LM-63-2002
[TEST]P1198773
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-735-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3500K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10140
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1159.5 1141.8 1153.6 1176.7 1202.5 1228.4 1252.6 1271.4 1288.6 1312.8
1348.8 1406.9 1488.7 1585.5 1735.5 1984 2264.2 2596.6 3004.8 3417.3
3855.6 4197.6 4411.7 4567.1 4626.3 4648.8 4728.4 4886 4882.3 4443.9
3333.9 1425.7 373.2 154.4 57.5 16.1 0
1159.5 1148.2 1160.1 1183.2 1209 1234.8 1257.9 1276.8 1294 1317.1
1352.1 1409.6 1490.3 1584.9 1729.6 1965.7 2241.1 2563.7 2961.2 3428
3863.1 4198.7 4409 4559 4621.4 4658 4745.1 4902.7 4877.4 4405.2
3230.6 1321.9 372.7 150.6 57 15.6 0
1159.5 1146.6 1156.8 1178.3 1203.1 1226.7 1247.7 1261.7 1274.6 1293.4
1323 1371.4 1441.9 1527.4 1655.4 1863 2128.1 2442.2 2789.1 3183.3
3575.4 3931.4 4180.9 4353 4469.8 4584.3 4730.1 4909.1 4991.4 4674.7
3706.6 1882.9 569 209.2 101.6 22.1 0
1159.5 1144.5 1154.1 1173.5 1194.5 1214.9 1233.7 1243.4 1249.9 1259.6
1277.8 1310.1 1360.7 1422 1508 1648.9 1842 2069.5 2326 2619.7
2945.1 3285.5 3607.6 3884.6 4123.9 4355.7 4659.1 5022.1 5310.9 5307.7
4783.3 3541 1605.4 624.4 215.7 74.8 0
1159.5 1144.5 1152 1169.2 1187.5 1205.8 1224.1 1234.3 1239.1 1244
1260.1 1283.2 1322.5 1367.1 1417.7 1493 1605.9 1749 1929.1 2145.3
2390.6 2646 2939.7 3252.7 3581.8 3934.1 4332.1 4818.3 5427.1 5933.7
6018.1 5386.2 3663 1789.8 631.4 153.8 0
1159.5 1145 1151.5 1167.1 1184.8 1204.2 1221.4 1233.2 1239.1 1245
1263.3 1288.6 1325.2 1364.4 1401 1450.5 1537.6 1650 1797.4 1979.1
2184.6 2410.5 2647.6 2927.8 3237.6 3580.8 3982.5 4483.2 5176.4 5900.3
6311.2 5899.8 4356.8 2444.9 1008.4 233.4 0
1159.5 1144.5 1149.8 1164.9 1182.6 1201.5 1218.7 1231.6 1239.7 1249.3
1267.1 1294 1326.2 1355.3 1379.5 1418.7 1486.5 1573.1 1694.6 1846.8
2017.9 2202.3 2406.7 2638 2904.7 3197.8 3586.7 4071.8 4725.8 5524.4
6032.1 5566.4 3822.2 1995.3 729.8 124.8 0
1159.5 1148.2 1149.3 1161.7 1179.4 1200.4 1220.3 1237 1251 1260.6
1272.5 1290.2 1310.6 1324.6 1340.2 1365.5 1401.5 1447.3 1516.6 1621
1737.7 1871 2022.7 2194.8 2387.3 2617.5 2891.3 3232.2 3651.7 4192.8
4528.4 3950.8 2551.4 1138 291 47.9 0
1159.5 1152 1151.5 1160.1 1177.3 1199.9 1223 1244.5 1261.7 1274.1
1285.4 1296.1 1299.4 1298.3 1303.7 1315.5 1334.8 1363.4 1406.9 1470.4
1558.6 1660.8 1785.5 1932.9 2100.2 2288.4 2493.8 2734.2 3020.9 3268.3
3209.7 2562.1 1463.9 528.7 131.8 37.1 0
1159.5 1155.8 1156.3 1162.7 1178.9 1199.3 1226.2 1252.6 1273.5 1290.2
1304.2 1312.3 1312.3 1309.6 1306.9 1305.8 1310.6 1326.2 1356.4 1404.8
1473.6 1565 1672.6 1800.6 1951.7 2122.7 2306.1 2496.5 2654.6 2674
2362.6 1562.3 558.2 151.1 73.7 29 0
1159.5 1161.7 1164.4 1174 1191.3 1211.7 1240.2 1269.8 1297.2 1323
1348.3 1368.7 1383.3 1396.2 1407.5 1420.9 1440.8 1467.7 1508 1573.1
1670.4 1800.1 1963 2177.6 2453.5 2744.5 3048.3 3276.9 3305.9 2868.7
1996.4 980.4 270.5 89.8 40.3 11.8 0
1159.5 1163.3 1168.1 1178.9 1197.7 1221.4 1252 1285.4 1317.6 1351
1387.6 1423.1 1458.5 1494.6 1535.5 1588.7 1654.8 1740.9 1852.8 1995.8
2174.4 2377.7 2603.5 2873.5 3168.8 3434.5 3592.6 3564.6 3248.4 2532
1543 733.6 247.9 86.6 33.9 7 0
1159.5 1166 1174 1188.6 1210.6 1237.5 1273 1313.3 1352.1 1397.2
1448.9 1508.6 1576.9 1656.5 1754.3 1878.6 2028.1 2195.3 2369.1 2544.9
2716 2873 3018.2 3174.7 3336.6 3443.1 3426.9 3238.2 2823.5 2076
1220.8 528.7 196.3 79.6 32.3 7.5 0
1159.5 1170.8 1186.4 1209.5 1240.2 1276.2 1322.5 1375.7 1441.3 1523.6
1631.2 1760.3 1902.8 2066.8 2222.2 2359.4 2464.3 2537.9 2583.6 2613.8
2640.7 2652 2622.9 2563.7 2460 2255.6 1914.6 1446.7 943.3 540
291.5 166.2 104.9 66.7 37.1 9.1 0
1159.5 1174.6 1198.8 1230.5 1269.8 1317.1 1377.3 1458.5 1561.8 1692
1835.6 1972.7 2092.6 2179.2 2226.5 2238.4 2219.5 2171.1 2088.9 1964.6
1800.1 1595.7 1344.5 1064.3 808.9 619.6 487.8 388.3 309.8 250.6
197.4 153.8 117.2 78 42.5 9.7 0
1159.5 1179.4 1213.3 1253.6 1300.4 1359.6 1439.7 1547.8 1680.7 1819.4
1938.8 2024.9 2064.1 2057.1 2010.3 1928.6 1807.6 1639.3 1448.9 1254.7
1089.6 961.1 853 742.2 627.6 527.1 444.2 375.9 315.2 261.9
215.1 173.2 132.3 85.5 51.1 15.6 0
1159.5 1184.8 1226.7 1275.7 1334.3 1406.4 1504.8 1633.3 1771.6 1882.3
1946.3 1958.7 1928.1 1863 1767.2 1626.9 1456.4 1280.5 1131.6 1026.7
961.1 906.2 835.8 753.5 650.8 571.2 505.5 438.9 380.2 329.7
281.8 230.2 179.6 128.5 79.1 27.4 0
1159.5 1192.3 1242.3 1298.3 1363.4 1444 1552.7 1689.3 1816.7 1888.8
1896.9 1852.2 1781.8 1694.1 1578.5 1434.9 1277.8 1140.2 1059 1007.3
935.3 864.3 772.3 691.6 670.7 625.5 564.2 503.4 445.8 388.8
332.4 280.7 224.8 169.9 111.9 40.3 0
1159.5 1197.2 1253.6 1317.6 1391.3 1478.4 1590.8 1717.2 1824.3 1856.5
1818.3 1740.9 1657.5 1564 1452.1 1319.8 1185.9 1099.3 1068.6 1009.5
927.7 816.9 715.3 698.1 670.1 624.9 568.5 509.3 451.8 395.8
340.4 289.9 233.9 181.8 117.8 49.5 0
1159.5 1202 1262.8 1333.2 1413.4 1505.9 1621.5 1749 1826.4 1811.4
1732.8 1637.6 1553.7 1472.5 1372.5 1254.2 1148.8 1117 1082.1 1006.8
890.6 747.6 707.8 684.6 666.3 621.7 569 513.6 455.5 398
344.2 279.7 212.4 158.1 97.3 39.3 0
1159.5 1205.2 1265.5 1339.2 1422.5 1518.2 1636.6 1763.5 1828 1790.4
1693.6 1596.2 1510.2 1426.8 1335.9 1237.5 1152.5 1132.1 1083.7 995.5
854 736.3 698.1 669.6 654 614.7 568.5 514.7 459.8 406
353.9 285 211.4 157.6 78.5 33.3 0
1159.5 1203.1 1266.5 1339.7 1423.1 1518.2 1635.5 1762.9 1832.3 1796.3
1699.5 1601.1 1515 1432.7 1344 1249.3 1165.4 1146.1 1094.4 1004.1
858.9 740 699.7 666.9 649.7 612 568.5 515.8 462 409.3
355 280.7 209.2 150 77.4 30.7 0
